Select Your Country

Go to global website

CFP.Z7.SP Label Holder (Ex e)

Label holder for separately printed label, extra small, with type of protection Ex e

Key Benefits at a Glance

  • Label holder for separately printed label
  • Ex e certified
  • Polyamide
  • Component for appropriately certified Ex e enclosures
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of CFP.Z7.SP

FunctionLabel holder, extra small
Colorblack
Degree of protectionIP66
Cable entry face A
M16 quantity
MaterialPolyamide (PA)
Mass2 g
Dimensions
External dimension (A)49 mm
External dimension (B)39 mm
External dimension (C)4.1 mm
Internal dimension (D)6.6 mm
Internal dimension (E)29 mm
Mountinguse with base-mounted and cover-mounted contact modules
Ambient temperature-40 ... 55 °C (-40 ... 131 °F)
EU-type examination certificateCML 16 ATEX 3339U
MarkingEx-Hexagon II 2 GD
Ex e IIC Gb
Ex tb IIIC Db
IECEx approvalIECEx CML 16.0114U
Supplementary informationFor more information please contact Pepperl+Fuchs.
Enclosure typeLR* SR*.CS* GR.CS*