Select Your Country

Go to global website

IPT-FP-R4-V1 RFID Read/Write Device

LF RFID read/write device

Key Benefits at a Glance

  • Connection via V1 (M12 x 1) plug connection
  • Dual-LED for function display
  • Degree of protection IP67
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of IPT-FP-R4-V1

Operating frequency125 kHz
Transfer rate2 kBit/s
Sensing range
Read distance0 ... 100 mm
Write distance0 ... 80 mm
Widthmax. 80 mm
Operating distancemaximum: 100 mm
MTBF350 a (Operation at +40 °C)
LED green/yellowgreen: power on
green flashing: read/write attempt performed
yellow: data carrier detected
Rated operating voltageUe18 ... 30 V DC , limited power source (EN 60950)
Power consumptionP0≤ 1.2 W
Physical RS-485 point-to-point connection
ProtocolASCII
Transfer rate1200, 2400, 4800, 9600, 19200, 38400 (default) Bit/s
Cable length≤ 3 m
Radio equipment
Directive 2014/53/EUEN 300330
EN 301489-1
EN 62368-1
EN 50364
RoHS
Directive 2011/65/EU (RoHS)EN IEC 63000
Degree of protectionEN 60529
RFIDISO/IEC 18000-2
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP67
Connectionconnector M12 x 1
Material
HousingPBT
Basediecast aluminum
Encapsulation compoundFermadur
Installation
Distance between two heads≥ 550 mm
Massapprox. 380 g
Dimensions
Height40 mm
Width80 mm
Length113 mm