Select Your Country

Go to global website

ICE2-8IOL-K45P-RJ45-EX IO-Link MasterIndustrial Communication

EtherNet/IP IO-Link master with 8 inputs/outputs, DIN rail, push-in connectors

Key Benefits at a Glance

  • Web-based configuration of module and IO-Link devices
  • Integrated IODD storage for more than 100 IODDs
  • Downloadable module configuration
  • EtherNet/IP, Modbus/TCP and OPC UA support
  • Pluggable push-in connectors
  • Certified for use in Zone 2 and Class I, Division 2

Show more

Product Compliance: Europe – CE
Approval symbol
Approval symbol
Product Compliance: USA - cULus
EtherNet/IP™ interface
IO-Link interface
MQTT interface
OPC UA interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of ICE2-8IOL-K45P-RJ45-EX

LED indicationsee manual
Rated operating voltageUe18 ... 30 V DC
General informationRedundant power
Nominal voltageUN24 V DC
Nominal current3.7 A
Current consumptiontyp. 155 mA
Current loading capacityTotal current 3.2 A per module
Interface typeIndustrial Ethernet
Physical RJ45
ProtocolEtherNet/IP + Modbus TCP + OPC UA + MQTT (including Sparkplug B support)
Modbus max PDI: 33 times / sec
OPC UA max PDI update rate: 20 times / sec
MQTT max PDI update rate: 10 times / sec
Transfer rate10/100 Mbps
Number/Type8 x IO-Link Class A (X1 - X8)
Configurable as:
Max. 8 IO-Link and 8 digital inputs
Max. 16 digital inputs
Max. 8 digital inputs and 8 digital outputs
short-circuit protected
Sensor supplymax. 200 mA per port via L+ (pin 1)
Output currentIemax. 200 mA per port Via C/Q (pin 4)
Electromagnetic compatibility
Directive 2014/30/EUEN 61000-6-2:2005 , EN 61000-6-4:2007 + A1:2011 , EN 61131-2:2007
Degree of protectionEN 60529
Fieldbus standardType 1 according to IEC 61131-2, EN 61131-9
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Relative humiditymax. 95 %
Altitude0 ... 2000 m
Shock and impact resistance15g, 11ms, half-sine
Vibration resistance5-8Hz, 3.5mm displacement, 8.4-150Hz, 1.0g acceleration
Degree of protectionIP20
ConnectionPower Supply push-in connector
Fieldbus RJ45
Inputs/Outputs push-in connectors
Material
HousingPolyamide, UL94V-0
Mass250 g
Dimensions
Height118.2 mm
Width45.2 mm
Length113.6 mm
Construction typeCabinet module
MountingDIN mounting rail
CertificateUL 25 ATEX 3354X
MarkingEx-Hexagon II 3G Ex ec IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018 , EN IEC 60079-0:2018/A11:2024 , EN 60079-7:2015 , EN IEC 60079-7:2015/A1:2018
UL approvalE492874
Approved forClass I, Division 2, Groups A - D T4
IECEx approval
IECEx certificateIECEx ULD 25.0005X
IECEx markingEx ec IIC T4 Gc