Select Your Country

Go to global website

IDENT-EX02-DZ2-AI--F-H00-00-.. Bluetooth® HandheldIdent-Ex® 02

Mobile wireless Bluetooth® 1-D/2-D barcode scanner, intrinsically safe with flexible range, in Grip+ design for use in hazardous areas or locations in Zone 2/22 and Division 2

Key Benefits at a Glance

  • High-performance scanner solution for capturing all standard 1-D/2-D codes
  • Optimal connectivity with Bluetooth® Classic and 5.4 LE for connection to a wide variety of (mobile) devices
  • Highest quality, reliability, and a guaranteed product lifecycle of eight years through in-house development and support in Germany
  • For use up to Zone 2/22 and Div. 2 as well as logistics and non-Ex areas
  • Special HMI variant for safe use in the pharmaceutical and (petro)chemical industries

Show more

Product Compliance: Europe – CE
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of IDENT-EX02-DZ2-AI--F-H00-00-..

DescriptionGrip+ — HMI variant, scanner with ergonomic pistol grip   When used in combination with the HMI systems of the VisuNet-FLX series, this variant can be used and charged both in non-hazardous areas and in Zone 2/22 and Div. 1 . Via the S3/S4 interface of the VisuNet GXP operator workstations, the scanner can even be charged directly in Zone 1/21 and Div. 1.
Scanner
Scan engineHoneywell FlexRange™ N6803FR
Sensor technologyGlobal shutter
Resolution1920 x 800 pixel (near)
1280 x 800 pixel (far)
Scan rate40 fps default (60 fps max.)
Aimergreen laser dot (Class 2 Laser Product)
Illuminationwhite
Read distanceup to 10 m
Field of view48° x 21° (near)
20° x 12° (far)
Supported barcode symbologiesLinear: Codabar, Code 11, Code 128, Code 2 of 5, Code 39, Code 93 and 93i, EAN/JAN-13, EAN/JAN 8,
IATA Code 2 of 5, Interleaved 2 of 5, Matrix 2 of 5,
MSI, GS1 Databar, UPC-A, UPC E, UPC-A/EAN-13
with Extended Coupon Code, Coupon GS1,
Coupon Code 32 (PARAF), EAN-UCC Emulation
 
2D Stacked: Codablock A, Codablock F, PDF417, MicroPDF417
 
2D Matrix: Aztec Code, Data Matrix, MaxiCode, QR Code, Chinese Sensible (Han Xin), Grid Matrix, Dot Code
 
Postal: Australian Post, British Post, Canadian Post, China Post, Japanese Post, Korea Post, Netherlands Post, Planet Code, Postnet
Internal data memoryOffline data storage: Stores up to 2,048 barcodes (optional with timestamp)
KeyUser button, Trigger button (Trigger, On/Off), Pairing button
Battery typeLi-Ion battery 1430 mAh
Charging timeapprox. 2.5 h
Operating durationapprox. 8 h / 3000 scans
Power supply5 V / 3 A
I/O portsUSB-C , Special Pogo magnetic connector
Bluetooth5.4 with Bluetooth® Low Energy
Relative humidityUp to 95% at 50°C, non-condensing
Degree of protectionIP68 according to EN/IEC 60529 1
1 Protected against the effects of continuous immersion in water (1.5 m depth for 45 min)
Massapprox. 260 g
Dimensions
Height151 mm
Width57 mm
Length113 mm
ATEX approval
ATEX certificatePending
ATEX markingPending
IECEx approval
IECEx certificatePending
IECEx markingPending
Scope of deliveryIdent-Ex® 02
Grip
USB-C cable
Documentation