Select Your Country

Go to global website

TAB-IND10WIUAB1F2XXJW.1 Tablet ComputerTab-IND® 10

Tablet computer Tab-IND in industrial design, 10.1-inch display, Windows® 11, Wi-Fi, 8 GB RAM, 128 GB storage

Key Benefits at a Glance

  • Rugged, industrial-grade tablet computer
  • Mobility and flexibility with multiple accessories
  • Enterprise durability and longevity meets sleek design
  • Front facing NFC antenna
  • Developed in-house
  • IP 65 protection class

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of TAB-IND10WIUAB1F2XXJW.1

ProcessorIntel® N100, Quad Core Processor 2.9 GHz
RAM8 GByte
Camera
Front camera13 MP
Main camera13 MP
Internal data memory128 GByte UFS
Optional data memorymicroSDXC Card Slot, accessible by end user
SensorsE-compass, accelerometer, gyro, ambient light sensor, proximity sensor
Display
Touch screen technologyMulti-touch
Screen size10.1"
Aspect ratio16:10
Screen resolution1920 x 1200 (WUXGA)
Brightness660 cd/m2
Special FeaturesPassive stylus support (4 mm tip)
Glove support (support of cotton gloves)
Improved usage in wet environments (rain & outdoor)
Battery typeLi-ion (replaceable)
37.19 Wh 7.7 V 4830 mAh
Power supplyNote: For USB-C PD Charging use only PS2 (LPS) compliant wall charger that has at least 27 W and follows USB-C standard.
I/O portsUSB-C, USB 3.1 Gen 1, PD (12V/3A) and DP 1.2 (for fast charging & debugging)
Docking connector: USB 3.1 Gen 1, HDMI 1.4b
SmartBack Connector for easy USB accessory integration
WLANWLAN IEEE 802.11 ax+r/k/v, Wi-Fi 6E, WiDi
BluetoothBluetooth® 5.3
Bluetooth® Low Energy
GPS sensorGPS, GNSS, Galileo
NFCFront-facing NFC Secure element
Operating systemWindows® 11 LTSC 64 Bit
IT security
BiometricsFingerprint sensor
Operating temperature-10 ... 50 °C (14 ... 122 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humidity10 % ... 90 %
Degree of protectionIP65
 
Drop resistance from 1 m on concrete and 1.22 m on plywood
With optional scanner frame: up to 1.5 m on plywood
With optional rugged frame: up to 1.8 m on concrete
Massapprox. 826 g
Dimensions
Height180.7 mm
Width269 mm
Depth12.7 mm
Approved forEU (UK), US, CA, AU, JP, MX
Scope of deliveryTab-IND®