Select Your Country

Go to global website

M-LB-4242.HC.M Protection Module

Protection module for surge protection barrier

Key Benefits at a Glance

  • Protection module for 2 signal lines
  • Nominal voltage 24 V
  • Protection module for non-grounded signal lines
  • Max. surge current (8/20 µs) 20 kA
  • High current version
  • Uninterruptable operation (auto reset)
  • Status indication
  • Mounting on base module, pluggable
  • Up to SIL 3 acc. to IEC/EN 61508

Show more

Product Compliance: Europe – CE
Functional Safety: Safety Integrity Level - 3
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of M-LB-4242.HC.M

Device typeType 1/P2 acc. to EN 61643-11
Number of protected signal lines2
Topologynon-grounded
Safety Integrity Level (SIL)SIL 3
Connectionvia base module
Nominal voltageUN24 V
Maximum continuous operating voltageUc25.4 V AC and 36 V DC
Nominal load currentIL5 A at 80 °C (176 °F)
Series resistance0 Ω per line
Impulse discharge current (10/350 µs)Iimp1.5 kA per line
Nominal discharge current (8/20 µs)In5 kA per line
Max. surge current (8/20 µs)Imax20 kA
Total discharge current (8/20 µs)Itotal10 kA
Voltage protection levelUpmax. 70 V line-line for nominal discharge current In
max. 750 V line-earth for nominal discharge current In
Cut-off frequencyfG1.5 MHz at 100 Ω , line-line
Display elementsstatus display
operating state (green)
fault indication (red)
Degree of protectionIEC 60529:2013
Functional safetyIEC/EN 61508:2010
Surge protective devices for low voltageEN 61643-21:2001+A1:2009+A2:2013
IEC 61643-21:2001+A1:2008+A2:2012
Ambient temperature-40 ... 80 °C (-40 ... 176 °F)
Storage temperature-40 ... 80 °C (-40 ... 176 °F)
Relative humiditymax. 95 % , without condensation
Corrosion resistanceacc. to ISA-71.04, severity level G3
Degree of protectionIP20
Connectionvia base module
Material
HousingPolyamide PA 6.6
Massapprox. 14 g
Dimensions6 x 45 x 54 mm (0.24 x 1.77 x 2.15 inch) (W x H x D)
Mountingpluggable in base module for mounting on 35 mm DIN mounting rail
UL approvalE501704
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.