Select Your Country

Go to global website

OBT150-18GK40-A2-V1 Diffuse Mode Sensor (BGS)

Diffuse mode sensor based on triangulation principle with background suppression (BGS)

Key Benefits at a Glance

  • Short design in M18 plastic housing
  • Adjustable background suppression
  • Not sensitive to ambient light
  • Degree of protection IP67
  • High operating distance

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • ZH

Technical data of OBT150-18GK40-A2-V1

Detection range10 ... 150 mm
Detection range min.10 ... 40 mm
Detection range max.12 ... 150 mm
Adjustment range40 ... 150 mm
Reference targetstandard white, 100 mm x 100 mm
Light sourceLED
Light typemodulated visible red light
Black-white difference (6 %/90 %)< 10 % at 150 mm
Diameter of the light spotapprox. 6 mm at detection range 150 mm
Opening angleapprox. 2 °
Optical facefrontal
Ambient light limitEN 60947-5-2 100000 Lux
HysteresisH< 2 %
MTTFd1492 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green:
on - power on
flashing (4 Hz) - short circuit
Function indicatorLED yellow:
constantly on - object detected
constantly off - object not detected
Control elementssensitivity adjustment
Operating voltageUB10 ... 30 V DC
Ripplemax. 10 %
No-load supply currentI0< 25 mA
Protection classIII
Switching typeQ - Pin4: PNP normally open / light-on
/Q - Pin2: PNP normally closed / dark-on
Signal output2 PNP outputs, complementary, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA , resistive load
Voltage dropUd≤ 1.5 V DC
Switching frequencyf500 Hz
Response time≤ 1 ms
Product standardEN 60947-5-2
UL approvalE87056 , cULus Listed , class 2 power supply , type rating 1
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP67
Connection4-pin, M12 x 1 connector
Material
HousingPC (Polycarbonate)
Optical facePMMA
Connectorplastic
Massapprox. 8 g
Dimensions
Length45.1 mm
Diameter18 mm
Thread sizeM18