Select Your Country

Go to global website

UC250-F77-EP-IO-0,2M-V31-P002 Ultrasonic Sensor

Single head system

Key Benefits at a Glance

  • IO-Link interface for service and process data
  • Programmable via DTM with PACTWARE
  • Continuous distance value via IO-Link process data
  • Selectable sound lobe width
  • Synchronization options
  • Temperature compensation
  • Push-pull output
  • Customer-specific configuration

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
IO-Link interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of UC250-F77-EP-IO-0,2M-V31-P002

Sensing range20 ... 250 mm
Adjustment range25 ... 250 mm
Dead band0 ... 20 mm
Standard target plate10 mm x 10 mm
Transducer frequencyapprox. 400 kHz
Response delayminimum : 8 ms
factory setting: 29 ms
Sensor cycle time≥ 8 ms (factory setting) ;
programmable to 60 s
Non-volatile memoryEEPROM
Write cycles300000
LED greensolid: power on
flashing: standby mode or IO-Link communication
LED yellowsolid: object in evaluation range
flashing: switch point programming, object detected
LED redsolid: error
flashing: switch point programming, object not detected
Operating voltageUB10 ... 30 V DC , ripple 10 %SS
No-load supply currentI0≤ 40 mA
Power consumptionP0≤ 400 mW
Time delay before availabilitytv≤ 300 ms
Interface typeIO-Link (via C/Q = Pin 4)
IO-Link revision1.1
Device profileSmart Sensor
Device ID0x3003A1 (3146657)
Transfer rateCOM2 (38.4 kBit/s)
Min. cycle time2.3 ms
Process data width16 bit
SIO mode supportyes
Compatible master port typeA
Input/output type1 synchronization connection, bidirectional
0 Level0 ... 1 V
1 Level2.5 V ... UB
Input impedance> 22 kΩ
Output currentcurrent source < 2.5 mA
Pulse length≥ 1 ms with external control, low active
Synchronization frequency
Common mode operation≤ 141 Hz
Multiplex operation≤ 141 Hz / n , n = number of sensors , n ≤ 10
Output type1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected
Rated operating currentIe100 mA , short-circuit/overload protected
Voltage dropUd≤ 2.5 V
Repeat accuracy≤ ± 0.1 % of full-scale value
Switching frequencyffactory setting: 20 Hz programmable max. 45 Hz
Range hysteresisH1 % of the adjusted operating range (default settings), programmable , min. 1 mm
Temperature influence≤ ± 0.75 % of the end value (with temperature compensation)
from 10 minutes after switching on the sensor ; 0.17 %/K (without temperature compensation)
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
IEC 61131-9:2013
UL approvalcULus Listed, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typefixed cable with plug
Degree of protectionIP67
Material
HousingPolycarbonate
Transducerepoxy resin/hollow glass sphere mixture; polyurethane foam
Connector
ThreadingM8
Number of pins4
Cable
MaterialPUR
Colorblack
Number of cores4
Core cross section0.19 mm2
LengthL200 mm
Installation positionany position
Mass20.5 g
Tightening torque, fastening screwsmax. 0.2 Nm
Dimensions
Height31 mm
Width12 mm
Length23 mm
OutputOutput mode:
Switching point: 85 mm
output behavior:
Normally closed (NC)
Beam widthnarrow