Select Your Country

Go to global website

NBN40-L2M-E0-V1 Inductive Sensor

Key Benefits at a Glance

  • Sensor head bidirectional and rotatable
  • 40 mm non-flush
  • 3-wire DC
  • 4-way LED indicator
Product Compliance: Europe – CE
Product Compliance: EU - protection class II
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • JA
  • PL
  • PT
  • SV

Technical data of NBN40-L2M-E0-V1

Switching functionNormally open (NO)
Output typeNPN
Rated operating distancesn40 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 32.4 mm
Actual operating distancesr36 ... 44 mm
Reduction factor rAl 0.3
Reduction factor rCu 0.28
Reduction factor r304 0.75
Reduction factor rBrass 0.38
Output type3-wire
Operating voltageUB10 ... 30 V DC
Switching frequencyf0 ... 180 Hz
HysteresisHtyp. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 2 V
Operating currentIL0 ... 200 mA
Off-state currentIr0 ... 0.5 mA
No-load supply currentI0≤ 20 mA
Time delay before availabilitytv80 ms
Operating voltage indicatorLED, green
Switching state indicatorLED, yellow
MTTFd1510 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
Protection classII
Rated insulation voltageUi253 V
Rated impulse withstand voltageUimp4000 V
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 200 mA
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug
Housing materialPA-GF35
metal base Xylan coated
metal mounting flange Xylan coated.
Sensing facePA-GF35
Degree of protectionIP69K
Connector
ThreadingM12 x 1
Number of pins4
Dimensions
Height40 mm
Width40 mm
Length67 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.