Select Your Country

Go to global website

V1-W-N-10M-PUR-N4S Connection Cable With Socket

Connection cable with socket M12 angled A-coded, 2-pin, PUR cable blue, NAMUR, shielded, UL approved, drag-chain-suitable, oil resistant

Key Benefits at a Glance

  • Suitable for drag chains and abrasion resistant
  • Suitable for NAMUR technology
  • Suitable for routing intrinsically safe circuits in accordance with DIN EN 60079-14:2014
  • Degree of protection IP66 / IP68 / IP69
  • Free of paint wetting interfering substances
  • Resistant to microbes and hydrolysis
  • UV resistant
  • Oil resistant
  • UL listed for USA and Canada
  • Halogen-free
  • Specific design protects against loosening and inaccurate installation

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V1-W-N-10M-PUR-N4S

Connector 1
Connectionsocket
Construction typeM12
Styleangled
Lockingscrew connection
Number of pins2
CodingA-coded
Connector 2
Connectioncable end
Operating voltageUBmax. 48 V AC / 60 V DC
Operating currentIBmax. 4 A
Resistance per unit lengthR'max. 0.039 Ω/m
Capacitance per unit lengthC'78.85 nF/km
Inductance per unit lengthL'0.622 mH/km
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
FlammabilityUL 758 / 1581 , DIN EN 60332-1-2
Halogen-freeDIN VDE 0472-815 , IEC 60754-1
Lead-freeRoHS directive 2011/65/EU
Microbial resistanceEN 50363
Hydrolysis resistanceEN 50363
Oil resistanceDIN EN 60811-404
UL approvalAWM STYLE 20549/10152 80°C 300V FT2 (cable)
UL File NumberE231213
Ambient temperature
Plug connector-40 ... 90 °C (-40 ... 194 °F)
Cable, fixed installation-40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-25 ... 80 °C (-13 ... 176 °F)
Pollution degree3
Plug connector
Tightening torque0.6 Nm
Loosening protectionintegrated
Tool installationstraight knurling and hexagon nut SW = 14 mm
Mating cyclesmin. 100
Shieldingshield connected to screw connection
Degree of protectionIP66 / IP68 / IP69
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 6
Sheath diameter6 mm
Bending radius> 10 x cable diameter, movable installation
> 5 x cable diameter, fixed installation
Sheath stripping forcemax. 80 N / 300 mm
Sheath colorblue (similar to RAL 5015)
Number of cores2
Core cross section0.5 mm2
Cores colorCore 1: brown
Core 2: blue
Core construction28 x 0.15 mm ∅
Shieldtinned copper braiding, 85 % coverage
LengthL10 m
Cable codeLi 9Y C11Y 2 x 0,50
Drag chain suitability
Drag chain cyclesmin. 2000000
Motion velocitymax. 3 m/s
Traverse distancemax. 10 m
Accelerationmax. 10 m/s2
Mass455 g
PWIS freeyes
Halogen-freeyes
Lead-freeyes
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
SealFKM
Contact surfacegold plated (Au)
FlammabilityV-2
Cable
SheathingPUR based on polyether
Coresbare copper (Cu)
Core insulationPP
UV resistanceyes
Chemical resistancegood
Oil resistanceyes
Microbial resistanceyes
Hydrolysis resistanceyes
FlammabilityFT2
Cable marking sleeve1x PUR transparent , fixed to cable