Select Your Country

Go to global website

RL29-55/73c/136 Retroreflective Sensor

Retroreflective sensor with polarization filter

Key Benefits at a Glance

  • Highly visible LED
  • Powerful push-pull output
  • Optimal price/power ratio
  • Protection class II
Product Compliance: Europe – CE
Product Compliance: EU - protection class II
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • ZH

Technical data of RL29-55/73c/136

Effective detection range0.1 ... 7 m
Threshold detection range10 m
Reference targetH85 reflector
Light sourceLED, 660 nm
Light typemodulated visible red light
Polarization filteryes
Diameter of the light spotapprox. 150 mm at a distance of 7 m
Opening angleEmitter: 1.2 ° , Receiver: 2 °
Ambient light limit80000 Lux
MTTFd1982.2 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Function indicatorLED yellow, light with free light beam , flashes when falling short of the operating reserve
Operating voltageUB10 ... 30 V DC , class 2
Ripple10 %
No-load supply currentI0≤ 30 mA
Switching typedark-on
Signal output2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Switching frequencyf500 Hz
Response time1 ms
Product standardEN 60947-5-2
UL approvalcULus Listed, Class 2 Power Source, Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
ApprovalsCE, cULus Listed 57M3 (Only in association with UL Class 2 power supply; Type 1 enclosure)
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-40 ... 75 °C (-40 ... 167 °F)
Degree of protectionIP65
ConnectionPlastic connector M12 x 1, 4-pin
Material
HousingPlastic ABS
Optical faceplastic
Mass70 g
Dimensions
Height88 mm
Width25.8 mm
Depth54.3 mm