Select Your Country
RC10-14-N3-Y110970 Inductive Ring Sensor
Key Benefits at a Glance
- 10 mm inside diameter
- Comfort series
- Bistable
- Direction detection
NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:
View switch amplifiers








Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of RC10-14-N3-Y110970
| Switching function | Normally closed (NC) | |||||||
| Output type | NAMUR, bistable | |||||||
| Inside diameter | 10 mm | |||||||
| Measuring cylinder | ||||||||
| ||||||||
| Measuring cone | ||||||||
| ||||||||
| Output type | 2-wire | |||||||
| Nominal voltage | Uo | 8.2 V (Ri approx. 1 kΩ) | ||||||
| Hysteresis | H | typ. 1 % | ||||||
| Reverse polarity protection | reverse polarity protected | |||||||
| Current consumption | ||||||||
| ||||||||
| Time delay before availability | tv | ≤ 5 ms | ||||||
| Standard conformity | ||||||||
| ||||||||
| ATEX approval | |||||
| |||||
| UL approval | cULus Listed Load Type: Resistive Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 8.2 V DC | ||||
| Ambient temperature | -20 ... 100 °C (-4 ... 212 °F) |
| Connection type | cable | |||||||||||||||||||||||||
| Housing material | PBT | |||||||||||||||||||||||||
| Degree of protection | IP67 | |||||||||||||||||||||||||
| Cable | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
| Dimensions | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
| Use in the hazardous area | see instruction manuals |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




