Select Your Country

Go to global website

NCB40-FP-A2-T-P1 Inductive Sensor

Key Benefits at a Glance

  • Comfort series
  • Particularly suitable for flush installation in floor conveyor systems
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NCB40-FP-A2-T-P1

Switching functioncomplementary
Output typePNP
Rated operating distancesn40 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 32.4 mm
Actual operating distancesr36 ... 44 mm
Reduction factor rAl 0.25
Reduction factor rCu 0.23
Reduction factor r304 0.85
Output type4-wire
Operating voltageUB10 ... 30 V
Switching frequencyf0 ... 80 Hz
HysteresisHtyp. 3 %
Reverse polarity protectionreverse polarity protected
Voltage dropUd≤ 3 V
Temperature drift-10 ... 15 % at < -25 °C
Operating currentIL0 ... 200 mA
Off-state currentIr0 ... 0.5 mA
No-load supply currentI0≤ 20 mA
Time delay before availabilitytv≤ 300 ms
Operating voltage indicatorLED, green
Switching state indicatorLED, yellow
MTTFd554 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: Resistive
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 200 mA
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-40 ... 100 °C (-40 ... 212 °F)
Connection typescrew terminals
Information for connectionA maximum of two conductors with the same core cross section may be mounted on one terminal connection!
tightening torque 1.2 Nm + 10 %
Core cross sectionup to 2.5 mm2
Minimum core cross-sectionwithout wire end ferrules 0.5 mm2 , with connector sleeves 0.34 mm2
Maximum core cross-sectionwithout wire end ferrules 2.5 mm2 , with connector sleeves 1.5 mm2
Housing materialPBT
Sensing facePBT
Housing basePBT
Degree of protectionIP68
Dimensions
Height40 mm
Width80 mm
Length80 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.