Select Your Country

Go to global website

KW-6/10 Coupling

Key Benefits at a Glance

  • Universally suitable for backlash-free rotation transmission
  • Vibration- isolating
  • Optimall misalignment compensation
  • Medium torsion spring stiffness
  • Small reset forces
  • No moving parts, fabricated in one piece
  • Suitable for vacuum

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of KW-6/10

Helical coupling
Operating temperature-30 ... 150 °C (-22 ... 302 °F)
Shaft diameterd1 = 6 mm , d2 = 10 mm
Materialanodized aluminum
Mass35 g
Rotational speedmax. 8000 min -1
Max. torque1 Nm
Radial offsetmax. ± 0.3 mm
Axial offsetmax. ± 0.5 mm
Angle errormax. ± 4 °
Torsion spring stiffness18 Nm / rad
Radial spring stiffness50 N / mm
Moment of inertia30 kg m2 x 10-7
Mountingclamp screws M4 x 6, DIN 916
Tightening torque of clamping screwsmax. 1.2 Nm