Select Your Country

Go to global website

K-CJC-BK Terminal Block

Terminal block for cold junction compensation

Key Benefits at a Glance

  • 3-pin screw terminal
  • For KF modules
  • Integrated Pt100 resistance thermometer for cold junction compensation
  • Packaging unit: 1 piece, black
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of K-CJC-BK

Number of pins3
Core cross sectionmax. 2.5 mm2
Material
Colorblack
Massapprox. 5 g
Dimensions15.1 x 15 x 18 mm (0.6 x 0.6 x 0.7 inch)
Construction typescrew terminal with integrated Pt100 resistance thermometer , removable
Structuresingle-row
Packing unit1 item(s)