Select Your Country

Go to global website

9416C Cable Plug

Cable plug, field-attachable

Key Benefits at a Glance

  • Plug
  • Straight
  • 12-pin
  • Right-rotating
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of 9416C

Number of pins12-pin right-rotating
Construction typestraight
Connection 1plug
Construction type 1straight
Threading 1M23
Pollution degree3
Connection typeSolder connection
Core cross section0.08 ... 1 mm2
Cable diameter3 ... 10.5 mm
Degree of protectionIP67
Mass71 g
Mating cycles100