Select Your Country

Go to global website

42308B Female connector, field-attachable

Key Benefits at a Glance

  • Socket
  • Angled
  • 8-pole
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • ZH

Technical data of 42308B

Connector 1
Connectionsocket
Construction typeM16
Styleangled
Lockingscrew connection
Number of pins8
Degree of protectionEN 60529
Degree of protectionIP67
Mass69 g