Select Your Country

Go to global website

9409 6*10 Encoder Coupling

Bellows coupling

Key Benefits at a Glance

  • Backlash-free, angle synchronous rotation transmission
  • Very high torsion spring stiffness
  • Material stainless steel and anodized aluminum
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of 9409 6*10

Ambient temperature-30 ... 120 °C (-22 ... 248 °F)
Shaft diameterd1 = 6 mm , d2 = 10 mm
Material
Flangeanodized aluminum
BellowsStainless steel
Massapprox. 16 g
Rotational speedmax. 10000 min -1
Max. torque1 Nm
Tightening torque, fastening screws1.5 Nm
Radial offsetmax. ± 0.3 mm
Axial offsetmax. ± 0.5 mm
Angle errormax. ± 4 °
Torsion spring stiffness140 Nm / rad
Radial spring stiffness10 N / mm
Moment of inertia9 g cm2