Select Your Country

Go to global website

REF-A46 Reflector

Reflector, round ø 46 mm, self-adhesive

Key Benefits at a Glance

  • Self-ahesive for simple installation
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of REF-A46

Construction typecircular
Ambient temperature-20 ... 85 °C (-4 ... 185 °F)
MaterialPMMA/ABS
Dimensions
Height6.5 mm
Diameter46 mm
Mountingself-adhesive