Select Your Country

Go to global website

NJ40+U1+E Inductive Sensor

Key Benefits at a Glance

  • 40 mm non-flush
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: China – CCC
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NJ40+U1+E

Switching functionNormally open (NO)
Output typeNPN
Rated operating distancesn40 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 32.4 mm
Actual operating distancesr36 ... 44 mm typ. 40 mm
Reduction factor rAl 0.5
Reduction factor rCu 0.45
Reduction factor r304 0.8
Output type3-wire
Operating voltageUB10 ... 60 V
Switching frequencyf0 ... 100 Hz
HysteresisH1 ... 10 % typ. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 2.8 V
Voltage drop at IL
Voltage drop IL = 1 mA, switching element onUd0.5 ... 2.3 V typ. 0.9 V
Voltage drop IL = 10 mA, switching element onUd0.8 ... 2.2 V typ. 1.4 V
Voltage drop IL = 20 mA, switching element onUd0.9 ... 2.3 V typ. 1.5 V
Voltage drop IL = 50 mA, switching element onUd0.9 ... 2.5 V typ. 1.6 V
Voltage drop IL = 100 mA, switching element onUd1 ... 2.6 V typ. 1.8 V
Voltage drop IL = 200 mA, switching element onUd1.2 ... 2.8 V typ. 2 V
Operating currentIL0 ... 200 mA
Off-state currentIr0 ... 0.5 mA typ. 0.01 mA
Off-state current TU =40 °C, switching element off≤ 100 µA
No-load supply currentI0≤ 10 mA
Time delay before availabilitytv≤ 100 ms
Operating voltage indicatorLED, green
Switching state indicatorLED, yellow
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: Resistive
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 60 V DC
Output Switching Current: 200 mA
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Connection typescrew terminals
Information for connectionA maximum of two conductors with the same core cross section may be mounted on one terminal connection!
tightening torque 1.2 Nm + 10 %
Core cross sectionup to 2.5 mm2
Minimum core cross-sectionwithout wire end ferrules 0.5 mm2 , with connector sleeves 0.34 mm2
Maximum core cross-sectionwithout wire end ferrules 2.5 mm2 , with connector sleeves 1.5 mm2
Housing materialPBT
Sensing facePBT
Degree of protectionIP68
Dimensions
Height55 mm
Width55 mm
Length128 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.