Select Your Country

Go to global website

NMB5-18GM80-US-FE Inductive Sensor

Key Benefits at a Glance

  • Stainless steel sensing face
  • Sensing range 5 mm
  • 2-wire AC/DC
  • Ferrous targets
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: China – CCC
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NMB5-18GM80-US-FE

Switching functionNormally open (NO)
Output typeTwo-wire
Rated operating distancesn5 mm
Installationflush
Output polarityAC/DC
Assured operating distancesa0 ... 4.05 mm
Actuating elementFerrous targets
Reduction factor rAl 0
Reduction factor rCu 0
Reduction factor r304 0.4 - 0.7
Reduction factor rSt37 1
Reduction factor rBrass 0
Output type2-wire
Switching frequencyf15 Hz
HysteresisH3 ... 15 typ. 5 %
Reverse polarity protectionyes
Short-circuit protectionyes
Voltage dropUd≤ 7 V
Rated operating currentIe8 ... 200 mA AC/DC
Off-state currentIr≤ 1.3 mA
Error indicatorLED, green/yellow (Alternate Flashing) - Short circuit/overload indication
Operation indicatorDual LED
Green: power
Yellow: output
Rated operating voltageUe20 ... 250 V AC/DC
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: Resistive
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 250 V AC/DC
Output Switching Current: 200 mA
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typecable
Housing materialStainless steel 1.4305 / AISI 303
Sensing faceStainless steel 1.4305 / AISI 303
Degree of protectionIP67
Cable
MaterialPUR
Colorblack
Number of cores3
Core cross section0.5 mm2
LengthL2 m
Dimensions
Length80 mm
Diameter18 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.