Select Your Country

Go to global website

NMB2-12GM75-Z0-FE-V1 Inductive Sensor

Key Benefits at a Glance

  • Stainless steel sensing face
  • Sensing range 2 mm
  • 2-wire DC
  • Ferrous targets
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NMB2-12GM75-Z0-FE-V1

Switching functionNormally open (NO)
Output typeTwo-wire
Rated operating distancesn2 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 1.62 mm
Actuating elementFerrous targets
Reduction factor rAl 0
Reduction factor rCu 0
Reduction factor r304 0.75
Reduction factor rSt37 1
Reduction factor rBrass 0
Output type2-wire
Operating voltageUB6 ... 30 V DC
Switching frequencyf50 Hz
HysteresisH3 ... 15 typ. 5 %
Reverse polarity protectionreverse polarity tolerant
Short-circuit protectionno
Voltage dropUd≤ 5.5 V DC
Operating currentIL2 ... 100 mA
Off-state currentIr≤ 1 mA
Operation indicator4-way LED
Yellow: output
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 100 mA
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Connection typeConnector plug
Housing materialStainless steel 1.4305 / AISI 303
Sensing faceStainless steel 1.4305 / AISI 303
Degree of protectionIP67 / IP68 / IP69K - cordset dependent according to cable specification
Connector
ThreadingM12 x 1
Number of pins3
Mass33 g
Dimensions
Length75 mm
Diameter12 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.