Select Your Country

Go to global website

NBB10-30GK60-AR-3M Inductive Sensor

Key Benefits at a Glance

  • Relay output
  • Sensing range 10 mm
  • SPDT output
  • Switch load currents to 6 Amps
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBB10-30GK60-AR-3M

Switching functionchange-over contact
Output typerelay
Rated operating distancesn10 mm
Installationflush
Output polarityDC
Reduction factor rAl 0.4
Reduction factor rCu 0.3
Reduction factor r304 0.85
Output typeRelay output
Mechanical lifeNo load: 2 x 107 operations Full load: 1 x 105 switching cycles
Operating voltageUB10 ... 30 V DC
Switching frequencyf20 Hz
HysteresisHapprox. 10 %
Reverse polarity protectionyes
Short-circuit protectionno
Operating currentIL≤ 50 mA
Switching state indicatorLED, yellow
Switching voltagemax 28 V DC
Switching currentmax 6 A DC resistive load
Switching powermax 180 W
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: Resistive
Enclosure Type Rating: Type 1
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Connection type3-meter cable, PVC heavy jacket, 5-conductor, #18 AWG
Core cross section0.75 mm2
Housing materialPBT
Sensing facePBT
Degree of protectionIP68
Dimensions
Length60 mm
Diameter30 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.