Select Your Country

Go to global website

NMB2-12GM85-US-C-FE-V12 Inductive Sensor

Key Benefits at a Glance

  • Stainless steel sensing face
  • Sensing range 2 mm
  • 2-wire AC/DC
  • Weld field immune
  • Weld slag resistant coating
  • Ferrous targets

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: China – CCC
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NMB2-12GM85-US-C-FE-V12

Switching functionNormally open (NO)
Output typeTwo-wire
Rated operating distancesn2 mm
Installationflush
Output polarityAC/DC
Assured operating distancesa0 ... 1.62 mm
Actuating elementFerrous targets
Reduction factor rAl 0
Reduction factor rCu 0
Reduction factor r304 0.4 - 0.7
Reduction factor rSt37 1
Reduction factor rBrass 0
Output type2-wire
Switching frequencyf0 ... 30 Hz
HysteresisH3 ... 15 typ. 10 %
Reverse polarity protectionreverse polarity tolerant
Short-circuit protectionpulsing
Voltage dropUd≤ 7 V
Rated operating currentIe8 ... 200 mA AC/DC
Off-state currentIr≤ 1.3 mA
Operating voltage indicatorLED, green
Switching state indicatorLED, yellow
Error indicatorLED, green/yellow (Alternate Flashing) - Short circuit/overload indication
Mag. Field strength, AC fields250 mT
Mag. Field strength, DC fields250 mT
Rated operating voltageUe20 ... 250 V AC/DC
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 250 V AC/DC
Output Switching Current: 200 mA
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typeConnector plug
Housing materialXylan coated - Stainless steel 1.4305 / AISI 303
Sensing faceXylan coated - Stainless steel 1.4305 / AISI 303
Degree of protectionIP67 / IP68 / IP69K - cordset dependent according to cable specification
Connector
Threading1/2"-20 UN
Number of pins3
Dimensions
Length85 mm
Diameter12 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.