Select Your Country
NBB10-30GM60-AAR-Y906216 Inductive Sensor
Inductive sensor
Key Benefits at a Glance
- SPDT Relay Output
- Sensing range 10 mm
- Active 24 V DC Relay Output









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NBB10-30GM60-AAR-Y906216
| Switching function | change-over contact | |
| Output type | relay | |
| Rated operating distance | sn | 10 mm |
| Installation | flush | |
| Output polarity | DC | |
| Reduction factor rAl | 0.4 | |
| Reduction factor rCu | 0.3 | |
| Reduction factor r304 | 0.85 | |
| Output type | Relay output | |
| Mechanical life | No load: 2 x 107 operations Full load: 1 x 105 switching cycles |
| Operating voltage | UB | 10 ... 30 V DC |
| Switching frequency | f | 20 Hz |
| Hysteresis | H | approx. 10 % |
| Reverse polarity protection | yes | |
| Short-circuit protection | no | |
| Operating current | IL | ≤ 50 mA |
| Switching state indicator | LED, yellow |
| Switching voltage | max 28 V DC | |
| Switching current | max 6 A DC resistive load | |
| Switching power | max 180 W |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Load Type: Resistive Enclosure Type Rating: Type 1 |
| Ambient temperature | -40 ... 70 °C (-40 ... 158 °F) |
| Connection type | 1 m, PUR cable , heavy jacket , 4-conductor , # 18 AWG | |||||||
| Core cross section | 0.75 mm2 | |||||||
| Housing material | brass, nickel-plated | |||||||
| Sensing face | PBT | |||||||
| Degree of protection | IP67 | |||||||
| Dimensions | ||||||||
| ||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




