Select Your Country

Go to global website

ML17-54/115/136 Retroreflective Sensor

Retroreflective sensor with polarization filter

Key Benefits at a Glance

  • Compact series in universal housing for standard applications
  • Miniature design
  • Front mounting with M18-threads or side mounting holes
  • 360° high visibility LEDs
  • Time-saving mounting with quick clamp system
  • Version with polarized filters detect shiny objects
  • 4-in-1 output (push-pull)

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • ZH

Technical data of ML17-54/115/136

Effective detection range0 ... 3.5 m
Reflector distance50 ... 3500 mm
Threshold detection range5 m
Reference targetFE-RR1 reflector
Light sourceLED
Light typemodulated visible red light , 626 nm
Polarization filteryes
Ambient light limit≤ 10000 Lux
Operation indicatorLED green
Function indicatorLED yellow, lights up with receiver lit
Control elementssensitivity adjustment
Operating voltageUB10 ... 30 V DC , class 2
Ripplemax. 10 %
No-load supply currentI0< 25 mA
Operating currentIB100 mA max per output
Time delay before availabilitytv≤ 200 ms
Switching typelight/dark on
Signal output2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected, overvoltage protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage dropUd≤ 2 V DC
Switching frequencyf500 Hz
Response time≤ 1 ms
Product standardEN 60947-5-2
EAC conformityTR CU 020/2011
UL approvalcULus
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Degree of protectionIP67
Connection2 m fixed cable
Material
HousingABS
Optical faceAcrylic
Massapprox. 40 g
Dimensions
Height34.5 mm
Width15 mm
Length29.3 mm