Select Your Country

Go to global website

MV17/115/136 Thru-Beam Sensor (R)

Thru-beam sensor, receiver, small design, infrared, light-on/dark-on switching, push-pull output, cable

Key Benefits at a Glance

  • Receiver
  • Compact, versatile housing
  • 360° high visibility LEDs
  • 4-in-1 output (push-pull)
  • 2 m cable length

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of MV17/115/136

EmitterMD17/115
ReceiverMV17/115/136
Effective detection range0 ... 15 m
Threshold detection range20 m
Reference targetemitter
Light sourceIRED
Light typeInfrared LED
Ambient light limit≤ 10000 Lux
Operation indicatorLED green
Function indicatorLED yellow, lights up with receiver lit
Operating voltageUB10 ... 30 V DC , class 2
Ripplemax. 10 %
No-load supply currentI0< 25 mA
Operating currentIB100 mA max per output
Time delay before availabilitytv≤ 200 ms
Switching typelight/dark on
Signal output2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected, overvoltage protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage dropUd≤ 2 V DC
Switching frequencyf150 Hz
Response time≤ 3 ms
Product standardEN 60947-5-2
IEC 60947-5-2
CE conformityCE
UL approvalcULus
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Degree of protectionIP67
Connection2 m fixed cable
Material
HousingABS
Optical faceAcrylic
Mass40 g
Dimensions
Height34.5 mm
Width15 mm
Length29.3 mm