Select Your Country

Go to global website

MD17/115b Thru-Beam Sensor (E)

Thru-beam sensor, emitter, small design, infrared light, 20 m range, cable with M12 plug

Key Benefits at a Glance

  • Emitter
  • Compact, versatile housing
  • 360° high visibility LEDs
  • Fixed cable with quick disconnect plug
  • M12 male connector

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of MD17/115b

EmitterMD17/115b
ReceiverMV17/115b/136
Effective detection range0 ... 15 m
Threshold detection range20 m
Reference targetreceiver
Light sourceIRED
Light typeInfrared LED
Ambient light limit≤ 10000 Lux
Operation indicatorLED green
Operating voltageUB10 ... 30 V DC , class 2
Ripplemax. 10 %
No-load supply currentI0< 25 mA
Operating currentIB
Time delay before availabilitytv≤ 200 ms
Product standardEN 60947-5-2
IEC 60947-5-2
CE conformityCE
UL approvalcULus
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Degree of protectionIP67
Connection150 mm cable with M12 connector, 4-pin
Material
HousingABS
Optical faceAcrylic
Mass23 g
Dimensions
Height34.5 mm
Width15 mm
Length29.3 mm