Select Your Country

Go to global website

RL28-8-H-2000-IR-3019/47/115b Diffuse Mode Sensor (BGS)

Diffuse mode sensor with background suppression (BGS)

Key Benefits at a Glance

  • Ultra bright LEDs for power on and switching state
  • Minimal black-white difference through the infrared transmission LED
  • Not sensitive to ambient light, even with switched energy saving lamps
  • Waterproof, degree of protection IP67
  • Protection class II

Show more

Product Compliance: Europe – CE
Product Compliance: EU - protection class II
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of RL28-8-H-2000-IR-3019/47/115b

Detection range20 ... 2000 mm
Detection range min.20 ... 200 mm
Detection range max.20 ... 2000 mm
Background suppressionmax. + 10 % of the upper limit of the detection range
Light sourceIRED
Light typemodulated infrared light , 880 nm
Black-white difference (6 %/90 %)< 40 %
Diameter of the light spotapprox. 70 mm at a distance of 2000 mm
Opening angletransmitter 2°
receiver 2°
Ambient light limit50000 Lux
MTTFd720 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green
Function indicator2 LEDs yellow
ON: object inside the scanning range
OFF: object outside the scanning range
Control elementsSensing range adjuster
Operating voltageUB10 ... 30 V DC
Ripple10 %
No-load supply currentI0≤ 40 mA
Switching typelight/dark on
Signal output2 PNP, complementary, short-circuit protected, reverse polarity protected , open collectors
Switching voltagemax. 30 V DC
Switching currentmax. 200 mA
Switching frequencyf250 Hz
Response time2 ms
Product standardEN 60947-5-2
UL approvalE87056 , cULus Listed , class 2 power supply , type rating 1
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 60 °C (-40 ... 140 °F)
Degree of protectionIP67
Connection0.2 m fixed cable with 4-pin, M12 connector
Material
HousingPlastic ABS
Optical faceplastic
Mass70 g
Dimensions
Height88 mm
Width25.8 mm
Depth54.3 mm