Select Your Country

Go to global website

OMH-ML6 Mounting Aid

Mounting bracket

Key Benefits at a Glance

  • Mounting bracket
  • Simple and fast mounting
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-ML6

Materialnickel-plated steel
Massapprox. 10 g
Dimensions
Height16.2 mm
Width34 mm
Length33.2 mm
SeriesML6
ML4.1
ML4.2