Select Your Country

Go to global website

OMH-DAD10 Mounting Aid

Mounting bracket

Key Benefits at a Glance

  • Mounting bracket
  • Simple and fast mounting
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-DAD10

MaterialAluminum
Massapprox. 50 g
Dimensions
Height25 mm
Width65 mm
Length76 mm
SeriesDAD10
DAD15