Select Your Country

Go to global website

KFU8-FSSP-1.D Signal Converter

Frequency/voltage/current converter, 40 kHz version

Key Benefits at a Glance

  • Limit frequency 40 kHz
  • Voltage or current ouptput
  • Incrementing output
    (Spacing factor 1 ... 9999)
  • Multi-range power pack
  • 2-, 3-, 4-wire and NAMUR sensors as well as rotary encoder connectable
  • Auxiliary power output for sensors
  • Connection via Power Rail
  • Period measurement
  • Display: Input in Hz or 1/min, output in V or mA
  • adjustable updating of indication (0,001 ... 2,5 s)

Show more

Product Compliance: Europe – CE
Product Compliance: USA - CSA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • ZH

Technical data of KFU8-FSSP-1.D

MTTFd100 a
Rated voltageUr196 ... 250 V AC , 98 ... 127 V AC , 50/60 Hz
20 ... 30 V DC
Fusingexternal fusing 4 A
Power consumptionAC: < 5 VA
DC: < 5 W
Type4-digit, 7-segment red display, 7 mm digit height
Display interval0.002 ... 9999 Hz or
0.01 ... 9999 min-1
Parameter assignmentkeypad-driven menu
Connectionterminals 8-, 9+
Connectable sensor typesNAMUR sensors according to DIN EN 60947-5-6
Open loop voltage8.2 V DC
Short-circuit current6.5 mA
Switching point1.2 ... 2.1 mA Switching hysteresis approx. 0.2 mA
Impedance1.2 kOhm
Switching pointhigh: 16 ... 30 V DC; max.10 mA; Ri ≅ 3 kOhm
low: 0 ... 6 V DC
Connectionterminals 7+, 13- sensor supply
terminals 14, 15 NPN/PNP input (galvanically isolated)
Connectable sensor types2-, 3-, or 4-wire proximity sensors and incremental rotary encoder
Sensor supply19 ... 31 V DC non-stabilised; ≤ 30 mA short-circuit protected
Analog voltage output0 ... 10 V DC; 2 ... 10 V DC; 30 mA max.; resolution: 12 mV; Ri ≥ 330 Ω (terminal 5+, 6-)
Analog current output0 ... 20 mA; 4 ... 20 mA; resolution: 25 µA; Ri ≤ 600 Ω (terminal 4-, 5+)
Digital incrementing≥ (Ub -3 V), 20 mA, short-circuit proof (Terminals 1-, 2+)
with frequency division Fin /1 ... Fin /9999
Input frequency≤ 40000 Hz, pulse pause/pulse length: ≥ 12 µs
Deviation≤ 0.2 % of full-scale value
Changing interval5 ms (Internal processing time)
Electromagnetic compatibilityacc. to EN 50081-2 / EN 50082-2
Ambient temperature-25 ... 40 °C (-13 ... 104 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humiditymax. 80 %, non-condensing
Altitude0 ... 2000 m
Operating conditionsThe device has only to be used in an indoor area.
Connection assemblyCaution: Please be aware that the device may only be connected to a switchable power supply. The switch or circuit breaker must be easy to reach and identified as the separator for the device.
Degree of protectionIP20
Connectioncoded, removable terminals , max. core cross section 0.34 ... 2.5 mm2
Construction typemodular terminal housing in Makrolon, System KF
For use in the switch cabinet/switch cabinet module
Mountingsnap-on to 35 mm standard rail or screw fixing