Select Your Country
RL28-8-H-1500-LAS/47/105 Diffuse Mode Sensor (BGS)
Diffuse mode sensor with background suppression (BGS)
Key Benefits at a Glance
- Universal series with highly versatile fields of use
- Resistant against noise: reliable operation under all conditions
- Laser version for long ranges
- Small light beam diameter for detection of small parts









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- IT
- ZH
Technical data of RL28-8-H-1500-LAS/47/105
| Detection range | 100 ... 1500 mm | ||||||||||||||||||||||
| Detection range min. | 50 ... 200 mm | ||||||||||||||||||||||
| Detection range max. | 100 ... 1500 mm | ||||||||||||||||||||||
| Background suppression | max. + 10 % of the upper limit of the detection range | ||||||||||||||||||||||
| Light source | laser diode | ||||||||||||||||||||||
| Light type | modulated visible red light | ||||||||||||||||||||||
| Laser nominal ratings | |||||||||||||||||||||||
| |||||||||||||||||||||||
| Light spot representation | max. 1.5 mm x 4 mm , light spot perpendicular to housing | ||||||||||||||||||||||
| Black-white difference (6 %/90 %) | ≤ 40 % | ||||||||||||||||||||||
| Ambient light limit | 50000 Lux | ||||||||||||||||||||||
| MTTFd | 590 a | |
| Mission Time (TM) | 10 a | |
| Diagnostic Coverage (DC) | 0 % |
| Operation indicator | LED green | |
| Function indicator | 2 LEDs yellow ON: object inside the scanning range OFF: object outside the scanning range | |
| Control elements | Sensing range adjuster , Light-on/dark-on changeover switch |
| Operating voltage | UB | 10 ... 30 V DC |
| Ripple | 10 % | |
| No-load supply current | I0 | ≤ 40 mA |
| Protection class | II, rated insulation voltage ≤ 250 V AC with pollution degree 1-2 according to IEC 60664-1 | |
| Time delay before availability | tv | ≤ 2 s |
| Switching type | light/dark on, switchable | |
| Signal output | 2 PNP outputs, complementary, short-circuit protected, reverse polarity protected, open collector | |
| Switching voltage | max. 30 V DC | |
| Switching current | max. 200 mA | |
| Switching frequency | f | 140 Hz |
| Response time | 3.5 ms |
| Product standard | EN 60947-5-2 | |
| Laser safety | IEC 60825-1:2014 |
| UL approval | E87056 , cULus Listed , class 2 power supply , type rating 1 | |
| FDA approval | IEC 60825-1:2014 Complies with 21 CFR 1040.10 and 1040.11 except for conformance with IEC 60825-1 Ed. 3 as described in Laser Notice 56, dated May 8, 2019. |
| Ambient temperature | -10 ... 50 °C (14 ... 122 °F) | |
| Storage temperature | -40 ... 60 °C (-40 ... 140 °F) |
| Degree of protection | IP67 | ||||||||||
| Connection | 5-pin, M12 x 1 plastic connector | ||||||||||
| Material | |||||||||||
| |||||||||||
| Mass | approx. 70 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
