Select Your Country

Go to global website

RL28-55-LAS-2840/47/115b Retroreflective Sensor

Retroreflective sensor with polarization filter

Key Benefits at a Glance

  • Visible red light, pulsed LASER light
  • High operating range
  • Ultra bright LEDs for power on, weak signal indication and switching state
  • Not sensitive to ambient light, even with switched energy saving lamps
  • Protection class II

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Warning symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of RL28-55-LAS-2840/47/115b

Effective detection range0 ... 30 m
Reflector distance0.3 ... 30 m
Threshold detection range42 m
Reference targetMH82 reflector
Light sourcelaser diode
Light typemodulated visible red light
Polarization filteryes
Laser nominal ratings
NoteLASER LIGHT , DO NOT STARE INTO BEAM
Laser class1
Wave length650 nm
Beam divergence< 1.5 mrad
Pulse lengthapprox. 4.5 µs
Repetition rateapprox. 6 kHz ... 20 kHz
max. pulse energy4 nJ
Diameter of the light spotapprox. 45 mm at 30 m
Opening angleEmitter: < 0.1 ° Receiver: < 2 °
Ambient light limit50000 Lux
MTTFd560 a
Mission Time (TM)10 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green
Function indicator2 LEDs yellow, light up when light beam is free, flash when falling short of the operating reserve, are off when light beam is interrupted
Control elementssensitivity adjustment (Adjustment to < 25% of the effective operating range)
Operating voltageUB10 ... 30 V DC
Ripplemax. 10 %
No-load supply currentI0≤ 35 mA
Protection classII, rated insulation voltage ≤ 250 V AC with pollution degree 1-2 according to IEC 60664-1
Switching typelight-on
Signal output2 PNP, complementary, short-circuit protected, reverse polarity protected , open collectors
Switching voltagemax. 30 V DC
Switching currentmax. 200 mA
Voltage dropUd≤ 2.5 V DC
Switching frequencyf1000 Hz
Response time0.5 ms
Product standardEN 60947-5-2
Laser safetyIEC 60825-1:2014
UL approvalE87056 , cULus Listed , class 2 power supply , type rating 1
FDA approvalIEC 60825-1:2014 Complies with 21 CFR 1040.10 and 1040.11 except for conformance with IEC 60825-1 Ed. 3 as described in Laser Notice 56, dated May 8, 2019.
Ambient temperature-10 ... 50 °C (14 ... 122 °F)
Storage temperature-40 ... 60 °C (-40 ... 140 °F)
Degree of protectionIP67
Connectionfixed cable 230 mm with M12 x 1 male connector, 4-pin
Material
HousingPlastic ABS
Optical facePlastic pane
Mass80 g
Dimensions
Height88 mm
Width25.8 mm
Depth54.3 mm