Select Your Country

Go to global website

UB4000-F42-U-V15 Ultrasonic Sensor

Single head system

Key Benefits at a Glance

  • Analog output 0 ... 10 V
  • Extremely small unusable area
  • TEACH-IN
  • Interference suppression (adjustable divergence of sound cone in close range)
  • Temperature compensation
  • Synchronization options
  • Mode of operation adjustable

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • ZH

Technical data of UB4000-F42-U-V15

Sensing range200 ... 4000 mm
Adjustment range240 ... 4000 mm
Dead band0 ... 200 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 85 kHz
Response delayapprox. 325 ms
LED greensolid green: Power on
LED yellowsolid: object in evaluation range
flashing: program function
LED rednormal operation: "fault"
program function: no object detected
Operating voltageUB17 ... 30 V DC , ripple 10 %SS
No-load supply currentI0≤ 60 mA
Synchronizationbi-directional
0 level -UB...+1 V
1 level: +4 V...+UB
input impedance: > 12 KOhm
synchronization pulse: ≥ 100 µs, synchronization interpulse period: ≥ 2 ms
Synchronization frequency
Common mode operationmax. 13 Hz
Multiplex operation≤ 13/n Hz, n = number of sensors
Output type1 analog output 0 ... 10 V
Default settingevaluation limit A1: 240 mm , evaluation limit A2: 4000 mm , wide sound lobe
Resolution0.7 mm
Deviation of the characteristic curve± 1 % of full-scale value
Repeat accuracy± 0.1 % of full-scale value
Load impedance> 1 kOhm
Temperature influence± 1 % of full-scale value
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
EN 60947-5-7:2003
IEC 60947-5-7:2003
UL approvalcULus Listed, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug M12 x 1 , 5-pin
Degree of protectionIP54
Material
HousingABS
Transducerepoxy resin/hollow glass sphere mixture; foam polyurethane, cover PBT
Mass150 g
Dimensions
Height80 mm
Width80 mm
Length34 mm