Select Your Country

Go to global website

NBN40-L2-Z0-V1 Inductive Sensor

Key Benefits at a Glance

  • 40 mm non-flush
  • Sensor head bidirectional and rotatable
  • 2-wire DC
  • Quick mounting bracket
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBN40-L2-Z0-V1

Switching functionNormally open (NO)
Output typeTwo-wire
Rated operating distancesn40 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 32.4 mm ( -25 ... 60 °C (-13 ... 140 °F)
0 ... 30 mm ( 60 ... 70 °C (140 ... 158 °F)
Actual operating distancesr36 ... 44 mm
Reduction factor rAl 0.33
Reduction factor rCu 0.31
Reduction factor r304 0.75
Reduction factor rBrass 0.41
Output type2-wire
Operating voltageUB5 ... 30 V DC
Switching frequencyf0 ... 30 Hz
Reverse polarity protectionreverse polarity tolerant
Short-circuit protectionpulsing
Voltage dropUd≤ 5 V
Voltage drop at IL
Voltage drop IL = 100 mA, switching element onUd... 5 V
Operating currentIL2 ... 100 mA
Off-state currentIr0 ... 0.5 mA
Switching state indicatorLED, yellow
MTTFd977 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 100 mA
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Connection typeConnector plug
Housing materialPA
Sensing facePA
Degree of protectionIP69K
Connector
ThreadingM12 x 1
Number of pins4
Mass161 g
Dimensions
Height40 mm
Width40 mm
Length67 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.