Select Your Country
NCB50-FP-Z2-P1 Inductive Sensor
Key Benefits at a Glance
- 50 mm flush
- 2-wire DC









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NCB50-FP-Z2-P1
| Switching function | Normally open/closed (NO/NC) | |
| Output type | Two-wire | |
| Rated operating distance | sn | 50 mm |
| Installation | flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 40.5 mm |
| Actual operating distance | sr | 45 ... 55 mm typ. |
| Reduction factor rAl | 0.4 | |
| Reduction factor rCu | 0.35 | |
| Reduction factor r304 | 0.8 | |
| Output type | 2-wire |
| Operating voltage | UB | 10 ... 60 V DC | |||
| Switching frequency | f | 0 ... 80 Hz | |||
| Hysteresis | H | 0 ... 20 % typ. 5 % | |||
| Reverse polarity protection | reverse polarity tolerant | ||||
| Short-circuit protection | pulsing | ||||
| Voltage drop | Ud | ≤ 3.8 V | |||
| Voltage drop at IL | |||||
| |||||
| Operating current | IL | 2 ... 200 mA | |||
| Lowest operating current | Im | 2 mA | |||
| Off-state current | Ir | ≤ 0.6 mA | |||
| Time delay before availability | tv | ≤ 300 ms | |||
| Switching state indicator | LED, yellow | ||||
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Load Type: Resistive Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 60 V DC Output Switching Current: 200 mA | |
| CCC approval | Certified by China Compulsory Certification (CCC) |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
| Storage temperature | -25 ... 85 °C (-13 ... 185 °F) |
| Connection type | screw terminals | ||||||||||
| Information for connection | A maximum of two conductors with the same core cross section may be mounted on one terminal connection! tightening torque 1.2 Nm + 10 % | ||||||||||
| Core cross section | up to 2.5 mm2 | ||||||||||
| |||||||||||
| Housing material | PBT | ||||||||||
| Sensing face | PBT | ||||||||||
| Housing base | PBT | ||||||||||
| Degree of protection | IP68 | ||||||||||
| Protection class | II | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




