Select Your Country

Go to global website

VAA-4E4A-CB2-Z/E2 ASi PCB Module

AS-Interface printed circuit-board module for integrating custom electronics

Key Benefits at a Glance

  • Integrated communication monitoring function
  • Inputs and outputs short-circuit and overload proof
  • Power supply of the inputs and outputs from the external auxiliary voltage
  • Function display for bus, ext. auxiliary voltage, inputs and outputs
  • Connection via removable screw terminals

Show more

AS-Interface® interface
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAA-4E4A-CB2-Z/E2

Node typeStandard node
AS-Interface specificationV2.0
Required gateway specification≥ V2.0
UL File NumberE223772
LED FAULTerror display; LED red
red: communication error or address is 0
red flashing: overload of outputs
LED PWRAS-Interface voltage; LED green
LED AUXext. auxiliary voltage UAUX ; LED green
LED INswitching state (input); 4 LED yellow
LED OUTSwitching state (output); 4 LED yellow
Rated operating voltageUe26.5 ... 31.6 V from AS-Interface
Rated operating currentIe≤ 30 mA
Protection classIII
Surge protectionUAUX, Uin: Over voltage category III, safe isolated power supplies (PELV)
Number/Type4 inputs for 2- or 3-wire sensors (PNP), DC
Supplyfrom external auxiliary voltage UAUX
Voltage20 ... 30 V DC PELV
Input current5 mA (typically)
Switching pointaccording to EN 61131-2 Typ 1
0 (unattenuated)≤ 0.5 mA
1 (attenuated)≥ 2 mA
Signal delay< 2 ms (input/AS-Interface)
Signal frequency≤ 250 Hz
Number/Type4 electronic outputs, PNP
Supplyfrom external auxiliary voltage UAUX
Voltage20 ... 30 V DC PELV
Current≤ 100 mA per output, ≤ 140 mA total
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
EN 61000-6-4:2007
EN 62026-2:2015
Degree of protectionEN 60529:2000
Fieldbus standardEN 62026-2:2013
InputEN 61131-2:2015
Emitted interferenceEN 61000-6-4:2007
AS-InterfaceEN 62026-2:2013
Noise immunityEN 61326-1:2013
ProfileS-7.0
IO code7
ID code0
ID1 codeF
ID2 codeE
Data bits (function via AS-Interface)InputOutput
D0 IN1 OUT1
D1 IN2 OUT2
D2 IN3 OUT3
D3 IN4 OUT4
Parameter bits (programmable via AS-i)function
P0not used
P1not used
P2not used
P3not used
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity85 % , non-condensing
Climatic conditionsFor indoor use only
Altitude≤ 2000 m above MSL
Pollution degree2
Connectionscrew terminals, removable
rated connection capacity:
rigid/flexible (with and without wire-end ferrules): 0.25 mm2 ... 1.5 mm2
In case of wire end ferrule with plastic sleeve: 0.25 mm2 ... 0.5 mm2
On connection of multiple conductors when using two conductors with the same cross section:
Flexible with twin wire end ferrule:
Mass90 g
Dimensions
Height29 mm
Width51 mm
Length76 mm
MountingSelf-adhesive velcro for mounting enclosed
Tightening torque of clamping screws0.22 ... 0.25 Nm