Select Your Country

Go to global website

SB4-OR-4CP-4M Safety Control UnitSafeBox

Safety control unit

Key Benefits at a Glance

  • Evaluation device for safety thru-beam sensors SLA12 and SLA29 and for 2 channel safety devices (emergency off)
  • 4 sensor channels
  • Self-monitoring (type 4 according to IEC/EN 61496-1)
  • Operating mode can be selected by means of DIP switches
  • Start/Restart disable
  • Relay monitor
  • Sequential and parallel muting in various operating modes
  • Double muting
  • Emergency muting for the correction of the material jam
  • Stability alarm indication
  • Clearly visible LED functional display
  • 7-segment diagnostic display
  • Safety outputs OSSD, external status displays OSSD

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: International – TÜV SÜD
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of SB4-OR-4CP-4M

Operating modeStart/restart disable, relay monitor, muting operating modes
Safety Integrity Level (SIL)SIL 3
Performance level (PL)PL e
CategoryCat. 4
Mission Time (TM)20 a
PFHd3.5 E-9
B10dsee instruction manuals
Type4
Diagnostics indicator7-segment display
Function indicatorLED red: OSSD OFF
LED green: OSSD ON
Yellow LED: start readiness channel 1 - 4
LED yellow: switching state (receiver)
Stability alarm indicatorLED yellow flashing: Indicator lamp channel 1 ... 4
Operating voltageUB24 V DC, ± 20 %
No-load supply currentI0500 mA
Protection classno identification ; see instruction manuals
Activation currentapprox. 7 mA
Activation time0.4 ... 1.2 s
Test inputReset-input for system test
Safety output2 relay outputs, force-guided NO-contact
Signal output1 PNP each, max. 300 mA for start readiness, OSSD on, OSSD off, muting lamp
Switching voltage10 V ... 250 V AC/DC
Switching currentmin. 10 mA , max. 6 A AC/DC
Switching powerDC: max. 24 VA
AC: max. 230 VA
Response time38 ms
Functional safetyISO 13849-1 ; EN 61508 part1-4
Product standardEN 61496-1
CE conformityCE
UKCA conformityUKCA
UL approvalcULus
TÜV approvalTÜV
Ambient temperature0 ... 50 °C (32 ... 122 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Relative humiditymax. 95 %, non-condensing
Shock resistancesee instruction manuals
Vibration resistancesee instruction manuals
Degree of protectionIP20
Connectionscrew terminals , lead cross section 0.2 ... 2 mm2
Material
HousingPolyamide (PA)
Mass430 g
Dimensions
Height99 mm
Width45 mm
Depth112.7 mm