Select Your Country

Go to global website

RL28-8-H-700-RT/47/105 Diffuse Mode Sensor (BGS)

Diffuse mode sensor with background suppression (BGS)

Key Benefits at a Glance

  • Ultra bright LEDs for power on and switching state
  • Good alignability due to red transmission LED
  • Not sensitive to ambient light, even with switched energy saving lamps
  • Waterproof, degree of protection IP67
  • Protection class II

Show more

Product Compliance: Europe – CE
Product Compliance: EU - protection class II
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT
  • ZH

Technical data of RL28-8-H-700-RT/47/105

Detection range20 ... 700 mm
Detection range min.20 ... 200 mm
Detection range max.20 ... 700 mm
Background suppressionmax. + 10 % of the upper limit of the detection range
Light sourceLED
Light typemodulated visible red light , 660 nm
Black-white difference (6 %/90 %)< 20 %
Diameter of the light spotapprox. 15 mm at a distance of 700 mm
Opening angleEmitter 1.2°,
Receiver 2°
Ambient light limit50000 Lux
MTTFd720 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green
Function indicator2 LEDs yellow
ON: object inside the scanning range
OFF: object outside the scanning range
Control elementsSensing range adjuster , Light-on/dark-on changeover switch
Operating voltageUB10 ... 30 V DC
Ripple10 %
No-load supply currentI0≤ 40 mA
Switching typelight/dark on switchable
Signal output2 PNP, complementary, short-circuit protected, reverse polarity protected , open collectors
Switching voltagemax. 30 V DC
Switching currentmax. 200 mA
Switching frequencyf250 Hz
Response time2 ms
Product standardEN 60947-5-2
UL approvalE87056 , cULus Listed , class 2 power supply , type rating 1
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 60 °C (-40 ... 140 °F)
Degree of protectionIP67
Connection5-pin, M12 x 1 connector
Material
Housingplastic
Optical faceplastic
Connectorplastic
Mass70 g
Dimensions
Height88 mm
Width25.8 mm
Depth54.3 mm