Select Your Country

Go to global website

RL23-8-H-500-RT/47/92 Diffuse Mode Sensor (BGS)

Diffuse mode sensor with background suppression (BGS)

Key Benefits at a Glance

  • Adjustable background suppression
  • Visible red light
  • Sturdy plastic housing
  • Optical surface made of scratch-resistant glass
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • ZH

Technical data of RL23-8-H-500-RT/47/92

Detection range50 ... 500 mm
Detection range min.50 ... 150 mm
Detection range max.50 ... 500 mm
Light sourceLED
Light typemodulated visible red light
Black-white difference (6 %/90 %)< 5 %
Diameter of the light spot12 mm at 500 mm sensor range
Opening angle1.5 °
Ambient light limit12000 Lux
MTTFd540 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)60 %
Function indicatorLED yellow, lights up with receiver lit
Control elementsProgramming switch for light/dark switching
Control elementsSensing range adjuster
Operating voltageUB10 ... 30 V DC
Ripple10 %
No-load supply currentI0100 mA
Switching typelight/dark on
Signal output2 PNP, complementary, short-circuit protected, reverse polarity protected
Switching voltage30 V DC
Switching currentmax. 200 mA
Switching frequencyf70 Hz
Response time5 ms
Product standardEN 60947-5-2
UL approvalcULus
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 75 °C (-4 ... 167 °F)
Degree of protectionIP65
Connection4-pin, M12 x 1 connector
Material
HousingTerluran® GV15
Optical faceglass
Mass180 g
Dimensions
Height91 mm
Width26.8 mm
Depth67.6 mm