Select Your Country

Go to global website

FJ7-A2-V1-Y33912 Inductive Sensor

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of FJ7-A2-V1-Y33912

Switching functioncomplementary
Output typePNP
Rated operating distancesn7 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 5.67 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.3
Reduction factor r304 0.85
Output type4-wire
Operating voltageUB10 ... 30 V
Switching frequencyf0 ... 200 Hz
HysteresisHtyp. 3 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 3 V
Operating currentIL0 ... 200 mA
No-load supply currentI0≤ 20 mA
Time delay before availabilitytv≤ 20 ms
Standard conformity
StandardsEN IEC 60947-5-2
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typeConnector plug
Housing materialbrass, zinc plated
Sensing facePOM
Degree of protectionIP67
Connector
ThreadingM12 x 1
Number of pins4
Dimensions
Height25 mm
Width50 mm
Length35 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.