Select Your Country

Go to global website

NJ1,5-F2-E2-V1 Inductive Sensor

Key Benefits at a Glance

  • 1.5 mm with switching tappet
  • 3-wire DC
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NJ1,5-F2-E2-V1

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn1.5 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 1.215 mm
Output type3-wire
Operating voltageUB10 ... 30 V DC
Switching frequencyf0 ... 1000 Hz
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 3 V
Operating currentIL0 ... 200 mA
No-load supply currentI0≤ 15 mA
Switching state indicatorLED, red
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: Resistive
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 200 mA
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typeConnector plug
Housing materialPA
Degree of protectionIP67
Connector
ThreadingM12 x 1
Number of pins4
Dimensions
Height25 mm
Width14 mm
Length31.5 mm
NoteUse a stop screw combined with a model -F2 sensor from Pepperl+Fuchs GmbH.
The maximum actuation speed of the control slide is 0.1 m/s

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.