Select Your Country

Go to global website

KLE-C01-2,2-2,0-K113 Plastic Fiber Optic

Plastic fiber optic - thru-beam

Key Benefits at a Glance

  • Thread M2.6
  • Screw fitting offset lens available
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of KLE-C01-2,2-2,0-K113

Detection rangeSU18: 200 mm
SU18/35: 800 mm
SU19: 200 mm
Fiber optic lengthl2000 mm , adjustable
Fiber optic diameterd2.2 mm
Adapter form00
End pieceCylindrical
Bending radiusmin. 25 mm
Fiber configurationFvsee dimensions
Opening angle67 °
Accessories providedCutter for plastic fiber optics
Ambient temperature-55 ... 70 °C (-67 ... 158 °F)
Material
Optical faceplastic
SheathingPVC
Coreplastic
End pieceStainless steel 1.4305 / AISI 303
Scope of deliveryFiber optic cables packaged in pairs
Device seriesSU18 ; SU18/35 ; SU19 ; ML17-LL