Select Your Country

Go to global website

RC15-14-N0-Y187459 Inductive Ring Sensor

Key Benefits at a Glance

  • 15 mm inside diameter

NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:

View switch amplifiers
Product Compliance: Europe – CE
Approval symbol
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of RC15-14-N0-Y187459

Switching functionNormally closed (NC)
Output typeNAMUR
Inside diameter15 mm
Measuring cone6 mm, 1.4305 / AISI 303
Output type2-wire
Nominal voltageUo8.2 V (Ri approx. 1 kΩ)
Operating voltageUB5 ... 25 V
Switching frequencyf0 ... 1500 Hz
Current consumption
Measuring plate not detected≥ 3 mA at nominal voltage
Measuring plate detected≤ 1 mA at nominal voltage
MTTFd5990 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
StandardsEN IEC 60947-5-2
ATEX approval
Equipment protection level GbPTB 99 ATEX 2128 X
UL approvalcULus Listed
Load Type: Resistive
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 8.2 V DC
Ambient temperature-20 ... 65 °C (-4 ... 149 °F)
Storage temperature-40 ... 100 °C (-40 ... 212 °F)
Connection typecable PVC , 2 m
Crimp terminal sockets 60888-3, AMP
Core cross section0.14 mm2
Housing materialPBT
Degree of protectionIP67
Cable
Bending radius> 10 x cable diameter
Mass36 g
Dimensions
Height32.5 mm
Width25 mm
Length20 mm
Use in the hazardous areasee instruction manuals

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.