Select Your Country

Go to global website

VAA-2EA-G2-ZA/EA2 ASi Input/Output Module

G2 flat module, 2 inputs (PNP) and 2 electronic outputs

Key Benefits at a Glance

  • AS-Interface certificate
  • Degree of protection IP67
  • Addressing jack
  • Flat cable connection with cable piercing technique, variable flat cable guide
  • Communication monitoring
  • Inputs for 2- and 3-wire sensors
  • Power supply of outputs from the external auxiliary voltage
  • Power supply of inputs from the module
  • Function display for bus, ext. auxiliary voltage, inputs and outputs
  • Monitoring of sensor overloads

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
AS-Interface® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAA-2EA-G2-ZA/EA2

Node typeStandard node
AS-Interface specificationV3.0
Required gateway specification≥ V2.0
UL File NumberE223772
LED FAULTerror display; LED red
red: communication error or address is 0
red flashing: overload of sensor supply
LED PWRAS-Interface voltage; LED green
LED AUXext. auxiliary voltage UAUX ; LED green
LED INswitching state (input); 2 LED yellow
LED OUTSwitching state (output); 2 LED yellow
Auxiliary voltage (output)UAUX24 V DC ± 15 % PELV
Rated operating voltageUe26.5 ... 31.6 V from AS-Interface
Rated operating currentIe≤ 40 mA (without sensors) / max. 190 mA
Protection classIII
Surge protectionUAUX, Uin: Over voltage category III, safe isolated power supplies (PELV)
Number/Type2 inputs for 2- or 3-wire sensors (PNP), DC
Supplyfrom AS-Interface
Voltage21 ... 31 V
Current loading capacity≤ 150 mA (TB ≤ 40 °C),
≤ 120 mA (TB ≤ 60 °C), short-circuit protected
Input current≤ 8 mA (limited internally)
Switching pointaccording to DIN EN 61131-2 (Type 2)
0 (unattenuated)≤ 1.5 mA
1 (attenuated)≥ 4.5 mA
Signal delay< 2 ms (input/AS-Interface)
Signal frequency≤ 250 Hz
Number/Type2 electronic outputs, PNP
Supplyfrom external auxiliary voltage UAUX
Voltage≥ (UAUX - 0.5 V)
Current1 A per output
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013 EN 61000-6-2:2001 EN 61000-6-4:2001
Degree of protectionEN 60529:2000
Fieldbus standardEN 62026-2:2013
InputEN 61131-2:2007
Emitted interferenceEN 61000-6-4:2001
AS-InterfaceEN 62026-2:2013
Noise immunityEN 61000-6-2:2001
ProfileS-3.F
IO code3
ID codeF
ID1 codeF
ID2 codeF
Data bits (function via AS-Interface)InputOutput
D0 IN1 -
D1 IN2 -
D2 - OUT3
D3 - OUT4
Parameter bits (programmable via AS-i)function
P0Communication monitoring
P0 = 0 monitoring = off, the outputs maintain the status if communication fails
P0 = 1 monitoring = on, i.e. if communication fails, the outputs are deenergised (default settings)
P1Input filter
P1 = 0 input filter on, pulse suppression ≤ 2 ms
P1 = 1 input filter off (default settings)
P2Synchronous mode
P2 = 0 synchronous mode on
P2 = 1 synchronous mode off (default settings)
P3not used
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity85 % , non-condensing
Climatic conditionsFor indoor use only
Altitude≤ 2000 m above MSL
Pollution degree3
Degree of protectionIP67
ConnectionCable piercing method
flat cable yellow/flat cable black
inputs/outputs: M12 round connector
Material
HousingPBT
Mass100 g
Tightening torque, cable gland0.4 Nm
MountingMounting plate