Select Your Country

Go to global website

KCD2-R Sensor Output Stage Terminal

Sensor output stage terminal with relay output

Key Benefits at a Glance

  • Relay output with 1 pole, yellow LED indicates switching state
  • Free-wheeling diode
  • Compact terminal housing
  • Clips onto standard 35 mm rail to DIN EN 50 022
  • Degree of protection IP20

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • ZH

Technical data of KCD2-R

MTTFd19699 a
LED yellowswitch output
Operating voltageUB24 V DC ± 15 %
Ripple≤ 10 %
Operating currentIB16 mA
Connectionterminals 2+, 3-
Connectable sensor typesPNP or NPN 3-wire sensors
Switching frequency f≤ 10 Hz
Relay1 changeover contact
Contact loading30 V DC/2 A resistive load
DelayPull-in: approx. 6 ms
Drop-out: approx. 2 ms
Mechanical life≥108 switching cycles
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Degree of protectionEN 60529:2000
Noise immunityEN 61326-1:2013
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Degree of protectionIP20
Connectionself-opening apparatus connection terminals,
max. core cross-section 0.34 ... 2.5 mm2
Mass60 g
Dimensions20 mm x 60 mm x 40 mm