Select Your Country
NJ2-12GM50-WS-V12 Inductive Sensor
Key Benefits at a Glance
- 2 mm flush
- 2-wire AC












Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NJ2-12GM50-WS-V12
| Switching function | Normally open (NO) | |
| Output type | Two-wire | |
| Rated operating distance | sn | 2 mm |
| Installation | flush | |
| Output polarity | AC | |
| Assured operating distance | sa | 0 ... 1.62 mm |
| Reduction factor rAl | 0.1 | |
| Reduction factor rCu | 0.1 | |
| Reduction factor r304 | 0.6 | |
| Output type | 2-wire |
| Operating voltage | UB | 20 ... 253 V |
| Switching frequency | f | 0 ... 20 Hz |
| Voltage drop | Ud | typ. 4 V at 15 ... 200 mA typ. 6.5 V at 5 mA |
| Momentary current (20 ms, 0.1 Hz) | 0 ... 1200 mA | |
| Operating current | IL | 5 ... 200 mA |
| Off-state current | Ir | typ. 0.7 mA |
| Time delay before availability | tv | ≤ 30 ms |
| Switching state indicator | LED, yellow |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Load Type: Resistive Enclosure Type Rating: Type 1 | |
| CSA approval | cCSAus Listed, General Purpose |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
| Connection type | Connector plug | |||||||
| Housing material | Stainless steel 1.4305 / AISI 303 | |||||||
| Sensing face | PBT | |||||||
| Degree of protection | IP67 | |||||||
| Connector | ||||||||
| ||||||||
| Dimensions | ||||||||
| ||||||||
| Note | 1) In the temperature range below 0 °C, permissible operating voltage Ub 80...253 V Safety fuse ≤ 2 A (quick-blow) according to IEC 60127-2 Sheet 1 Recommendation: after a short circuit, check that the device is functioning correctly. | |||||||
| Scope of delivery | Supplied with 2 nuts |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




