Select Your Country

Go to global website

VAA-2EA-G1-ZE/P-S ASi Pneumatic Module

Pneumatic module, 2 inputs and 2 pneumatic outputs

Key Benefits at a Glance

  • AS-Interface certificate
  • Degree of protection IP65
  • Flat or round cable connection (via standardized EMS base, not included with delivery)
  • Cable piercing method for flat cable
  • Inputs for 2- and 3-wire sensors
  • Function display for bus, inputs and outputs
  • Direct connection of pneumatic cylinders

Show more

AS-Interface® interface
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR
  • ZH

Technical data of VAA-2EA-G1-ZE/P-S

Node typeStandard node
LED AS-iAS-Interface voltage; LED green
LED INswitching state (input); 2 LED yellow
LED OUTSwitching state (output); 2 LED yellow
Rated operating voltageUe26.5 ... 31.6 V from AS-Interface
Rated operating currentIe≤ 45 mA (without sensors)
Number/Type2 inputs for 2- or 3-wire sensors (PNP), DC
Supplyfrom AS-Interface
Current loading capacity≤ 100 mA, short-circuit protected
Switching pointOFF: ≤ 1.5 mA
ON: ≥ 5 mA, ≥ 10 V
Number/Type2 pneumatic outputs with separated 3/2-way valves
Venting guideSinter filter
Compressed air2 ... 8 bar, filtered (5 µm), oiled or unoiled compressed air
Air throughput400 l/min
Valve cross-section5 mm
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013
Degree of protectionEN 60529:2000
AS-InterfaceEN 62026-2:2013
ProfileS-3.F
IO code3
ID codeF
ID1 codeF
ID2 codeF
Data bits (function via AS-Interface)InputOutput
D0 IN1 -
D1 IN2 -
D2 - OUT3
D3 - OUT4
Parameter bits (programmable via AS-i)function
P0not used
P1not used
P2not used
P3not used
Ambient temperature0 ... 55 °C (32 ... 131 °F)
Storage temperature-20 ... 55 °C (-4 ... 131 °F)
Degree of protectionIP65 according to EN 60529
Connectioncable piercing methos or terminals
flat cable or standard round cable
inputs: M12 x 1 quick disconnect
outputs: plug-in hose connector (8 mm)
Massapprox. 200 g
Dimensions
Height60 mm
Width45 mm
Length102 mm
MountingDIN rail or screw mounting