Select Your Country

Go to global website

U-G1FA ASi Module Mounting Base

AS-Interface module mounting base with adressing jack for connection to flat cable (AS-Interface)

Product Compliance: USA - cULus LISTED
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of U-G1FA

UL File NumberE223772
Current loading capacity≤ 2 A for max. 40 V
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Degree of protectionIP67 according to EN 60529
(only in connection with module or cover)
Connection2 AS-Interface flat cables
Material
HousingPBT
Dimensionsabout 80, 45, 20 mm (L, W, H)
MountingDIN rail or screw mounting